{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS4512FS2A-PLBH45-10-HIWINRG(QR)-RGH..CA-45},{SORTIERUNG=2},{B=242.0},{BMAX=242.0},{B1=210},{B4=195.0},{GROESSE=45},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=30.00},{D=70},{X=60},{T=10.0},{A=85.6},{C=10.0},{CHILF=10.0},{E=50.0},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=38.00},{V1=26.20},{V2=17.80},{W1=45.00},{W2=30.00},{W=45.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=44},{B2=130},{B3=44},{GG=9.73},{GG2=5},{GG1=10},{H=8.0},{L=11.9},{L1=195.0},{H6=14.3},{NUT1=15.1},{NUT2=56.0},{FASE=15},{L3=42.0},{M1=9.0},{ZZZR1=12.0},{ZZZF1=3.5},{ZZZF2=3.0},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHSAPL},{ARTIKEL=LBHS4512FS2A},{ARTIKNUM=LBHS4512FS2A},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=PLBH45-10},{ENDDVIS=mit},{ZZA=U},{AKTIV=J},{SCHIENHERS=HIWIN},{SCHIENTYP=RG(QR)},{WAGENTYP=RGH..CA}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS4512FS2A
ADAPTERPLA
item number distance plate
PLBH45-10
B
overall length
242.0
mm
B1
length of casing
210
mm
B4
hydraulic connection
195.0
mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
RG(QR)
GROESSE
size
45
WAGENTYP
type of Carriage
RGH..CA
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
7000
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
30.00
mm
D
fastening surface/rail base
70
mm
X
fastening surface/rail base
60
mm
T
thickness of distance plate
10.0
mm
A
width
85.6
mm
C
clearance
10.0
mm
E
casing height
50.0
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
44
mm
B2
mounting holes/length
130
mm
B3
mounting holes/length
44
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
8.0
mm
L
hydraulic connection vertical
11.9
mm
L1
hydraulic connection horizontal
195.0
분류
CNS
Object Properties:
Order Number:
LBHS4512FS2A-PLBH45-10-HIWINRG(QR)-RGH..CA-45
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..