{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS3501SS2-THKHDR-HDR..C-35},{SORTIERUNG=2},{B=218.0},{BMAX=190.0},{B1=190},{B4=175.0},{GROESSE=35},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=23.00},{D=48},{X=48},{T=MIN},{A=69.5},{C=7.5},{CHILF=7.5},{E=40.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=30.30},{V1=20.90},{V2=15.60},{W1=34.00},{W2=23.00},{W=34.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=32},{B2=120},{B3=40},{GG=9.73},{GG2=5},{GG1=8},{H=7.0},{L=9.2},{L1=175.0},{H6=11.3},{NUT1=15.1},{NUT2=41.0},{FASE=15},{L3=33.5},{M1=6.2},{ZZZR1=10.0},{ZZZF1=3.5},{ZZZF2=1.7},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHS},{ARTIKEL=LBHS3501SS2},{ARTIKNUM=LBHS3501SS2},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{SCHIENHERS=THK},{SCHIENTYP=HDR},{WAGENTYP=HDR..C}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS3501SS2
ADAPTERPLA
item number distance plate
B
overall length
218.0
mm
B1
length of casing
190
mm
B4
hydraulic connection
175.0
mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HDR
GROESSE
size
35
WAGENTYP
type of Carriage
HDR..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
5000
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
23.00
mm
D
fastening surface/rail base
48
mm
X
fastening surface/rail base
48
mm
T
thickness of distance plate
mm
A
width
69.5
mm
C
clearance
7.5
mm
E
casing height
40.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
32
mm
B2
mounting holes/length
120
mm
B3
mounting holes/length
40
mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M8
H
depth of the fastening screw thread
7.0
mm
L
hydraulic connection vertical
9.2
mm
L1
hydraulic connection horizontal
175.0
분류
CNS
Object Properties:
Order Number:
LBHS3501SS2-THKHDR-HDR..C-35
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..