{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS2501ES2-PLBH25-4-THKSRG-SRG..LR-25},{SORTIERUNG=2},{B=146.2},{BMAX=130.0},{B1=130},{B4=115.0},{GROESSE=25},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=15.00},{D=40},{X=36},{T=4.0},{A=47.6},{C=7.5},{CHILF=7.5},{E=28.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=23.00},{V1=15.70},{V2=10.90},{W1=23.00},{W2=15.00},{W=23.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=24},{B2=60},{B3=20},{GG=5.00},{GG2=5},{GG1=6},{H=5.0},{L=6.8},{L1=115.0},{H6=8.0},{NUT1=12.0},{NUT2=30.2},{FASE=15},{L3=24.0},{M1=6.2},{ZZZR1=8.0},{ZZZF1=1.5},{ZZZF2=1.1},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHSPL},{ARTIKEL=LBHS2501ES2},{ARTIKNUM=LBHS2501ES2},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=PLBH25-4},{ENDDVIS=ohne},{ZZA=U},{AKTIV=J},{SCHIENHERS=THK},{SCHIENTYP=SRG},{WAGENTYP=SRG..LR}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS2501ES2
ADAPTERPLA
item number distance plate
PLBH25-4
B
overall length
146.2
mm
B1
length of casing
130
mm
B4
hydraulic connection
115.0
mm
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SRG
GROESSE
size
25
WAGENTYP
type of Carriage
SRG..LR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
15.00
mm
D
fastening surface/rail base
40
mm
X
fastening surface/rail base
36
mm
T
thickness of distance plate
4.0
mm
A
width
47.6
mm
C
clearance
7.5
mm
E
casing height
28.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
24
mm
B2
mounting holes/length
60
mm
B3
mounting holes/length
20
mm
G
hydraulic connection
M5x0.8
ZZUBEHOER
accessories
Der Hydraulikanschluss muss separat mitbestellt werden: CPNEU01094 mit Steckverbinder
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M6
H
depth of the fastening screw thread
5.0
mm
L
hydraulic connection vertical
6.8
mm
L1
hydraulic connection horizontal
115.0
분류
CNS
Object Properties:
Order Number:
LBHS2501ES2-PLBH25-4-THKSRG-SRG..LR-25
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..