{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/lbhs.prj},{NB=LBHS2001AS2A-THKHSR-HSR..YR-20},{SORTIERUNG=2},{B=123.0},{BMAX=123.0},{B1=110},{B4=95.0},{GROESSE=20},{BDRUCKMIN=120},{BDRUCKMAX=130},{OW=13.10},{D=30},{X=30},{T=MIN},{A=43.8},{C=5.5},{CHILF=5.5},{E=24.5},{KLWEISEKBHS=1},{KLWEISEENDD=1},{V=18.00},{V1=10.40},{V2=7.40},{W1=20.00},{W2=13.10},{W=20.00},{V3=0.00},{V4=0.00},{R=0.00},{A1=22},{B2=48},{B3=16},{GG=5.00},{GG2=5},{GG1=5},{H=4.2},{L=6.4},{L1=95.0},{H6=7.0},{NUT1=12.0},{NUT2=31.0},{FASE=15},{L3=21.3},{M1=6.2},{ZZZR1=8.0},{ZZZF1=1.0},{ZZZF2=0.9},{XH=6.000},{XB=1.000},{XBB=4.000},{XAB=0.500},{KUB=38.000},{ERSTVERSATZ=10.000},{VERTVERS=20.000},{XTIEFE=0.100},{KLEMTYP=LBHSA},{ARTIKEL=LBHS2001AS2A},{ARTIKNUM=LBHS2001AS2A},{VERFUEGBARKEIT=standard},{VERMERK=},{ADAPTERPLA=},{ENDDVIS=mit},{ZZA=U},{AKTIV=J},{SCHIENHERS=THK},{SCHIENTYP=HSR},{WAGENTYP=HSR..YR}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
BOM
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS2001AS2A
ADAPTERPLA
item number distance plate
B
overall length
123.0
mm
B1
length of casing
110
mm
B4
hydraulic connection
95.0
mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
20
WAGENTYP
type of Carriage
HSR..YR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1300
N
BDRUCKMIN
min. operating pressure
120
bar
BDRUCKMAX
max. operating pressure
130
bar
RICHT
installation way
from front
OW
Clamping width
13.10
mm
D
fastening surface/rail base
30
mm
X
fastening surface/rail base
30
mm
T
thickness of distance plate
mm
A
width
43.8
mm
C
clearance
5.5
mm
E
casing height
24.5
mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
22
mm
B2
mounting holes/length
48
mm
B3
mounting holes/length
16
mm
G
hydraulic connection
M5x0.8
ZZUBEHOER
accessories
Der Hydraulikanschluss muss separat mitbestellt werden: CPNEU01094 mit Steckverbinder
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M5
H
depth of the fastening screw thread
4.2
mm
L
hydraulic connection vertical
6.4
mm
L1
hydraulic connection horizontal
95.0
분류
CNS
Object Properties:
Order Number:
LBHS2001AS2A-THKHSR-HSR..YR-20
REACH 인증서:
Yes
RoHS 인증서:
Yes
관련장비
Hydraulikadapter - for LBHS
Zimmer Group
11.10.2022
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
치수도
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..