??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS6505AS2A
ADAPTERPLA
item number distance plate
B
overall length
314.0 mm
B1
length of casing
276 mm
B4
hydraulic connection
258.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
65
WAGENTYP
type of Carriage
R1651 (FNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
15000 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
40.00 mm
D
fastening surface/rail base
90 mm
X
fastening surface/rail base
90 mm
T
thickness of distance plate
mm
A
width
125.5 mm
C
clearance
11.5 mm
E
casing height
78.5 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
50 mm
B2
mounting holes/length
180 mm
B3
mounting holes/length
60 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
10.0 mm
L
hydraulic connection vertical
18.4 mm
L1
hydraulic connection horizontal
258.0
Classificazioni
CNS
Object Properties:
Order Number: LBHS6505AS2A-Bosch RexrothR16..(Kugel)-R1651 (FNS)-65
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.