??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS4505AS2A
ADAPTERPLA
item number distance plate
PLBH45-10
B
overall length
236.0 mm
B1
length of casing
210 mm
B4
hydraulic connection
195.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
45
WAGENTYP
type of Carriage
R1624 (SLH)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
7000 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
D
fastening surface/rail base
70 mm
X
fastening surface/rail base
60 mm
T
thickness of distance plate
10.0 mm
A
width
85.6 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
44 mm
B2
mounting holes/length
130 mm
B3
mounting holes/length
44 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M10
H
depth of the fastening screw thread
8.0 mm
L
hydraulic connection vertical
11.9 mm
L1
hydraulic connection horizontal
195.0
Classificazioni
CNS
Object Properties:
Order Number: LBHS4505AS2A-PLBH45-10-Bosch RexrothR16..(Kugel)-R1624 (SLH)-45
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.