??
Selezione modello CAD
hydraulic clamping and braking element
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Lista materiale
hydraulic clamping and braking element
VERFUEGBARKEIT
availability
standard
BESTELLNUM
item number
LBHS3005AS2A
ADAPTERPLA
item number distance plate
B
overall length
200.6 mm
B1
length of casing
180 mm
B4
hydraulic connection
165.0 mm
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball)
GROESSE
size
30
WAGENTYP
type of Carriage
R1622 (SNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
3500 N
BDRUCKMIN
min. operating pressure
120 bar
BDRUCKMAX
max. operating pressure
130 bar
RICHT
installation way
from front
OW
Clamping width
18.00 mm
D
fastening surface/rail base
42 mm
X
fastening surface/rail base
42 mm
T
thickness of distance plate
mm
A
width
59.6 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
A1
fixing holes/width
28 mm
B2
mounting holes/length
111 mm
B3
mounting holes/length
37 mm
G
hydraulic connection
G1/8
ZZUBEHOER
accessories
G2
counterbore hydraulic connection
incl. cutting ring + O-ring
G1
fastening screw thread
M8
H
depth of the fastening screw thread
5.0 mm
L
hydraulic connection vertical
8.9 mm
L1
hydraulic connection horizontal
165.0
Classificazioni
CNS
Object Properties:
Order Number: LBHS3005AS2A-Bosch RexrothR16..(Kugel)-R1622 (SNS)-30
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.