??
CAD模型选择
hydraulic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
KWH active hydraulic clamping with diaphragm - closed with pressure
明细表
hydraulic clamping
BESTELLNUM
item number
KWH6504FS3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
RA(R1A)
GROESSE
size
65
WAGENTYP
type of carriage
RAA..BN
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
36.00 mm
A
width
126.0 mm
B
length with seals
250.8 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
12.9 mm
E
casing height
77.1 mm
A1
fixing holes/width
76 mm
B1
length without seals
227.0 mm
B2
fixing holes/length
120 mm
B3
fixing holes in the middle/length
120 mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
21.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
分类
CNS
Object Properties:
Order Number: KWH6504FS3 -NSK-RA(R1A)-RAA..BN-65
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.