??
CAD模型选择
hydraulic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
KWH active hydraulic clamping with diaphragm - closed with pressure
明细表
hydraulic clamping
BESTELLNUM
item number
KWH4514ES3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
PMI
SCHIENTYP
type of guide rail
MSR
GROESSE
size
45
WAGENTYP
type of carriage
MSR..LS
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
7400 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
31.60 mm
A
width
86.0 mm
B
length with seals
181.2 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
18.0 mm
C
clearance
8.0 mm
E
casing height
62.0 mm
A1
fixing holes/width
60 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
24.0 mm
分类
CNS
Object Properties:
Order Number: KWH4514ES3 -PMI-MSR-MSR..LS-45
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.