??
Selezione modello CAD
hydraulic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiale
hydraulic clamping
BESTELLNUM
item number
KWH2505AS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLRH
GROESSE
size
25
WAGENTYP
type of carriage
LLRHC..R
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
40.0 mm
T
thickness of distance plate
0.0 mm
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
1600 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
13.80 mm
A
width
48.0 mm
B
length with seals
101.8 mm
G1
fastening screw thread
M6
H1
thread depth in the middle
12.0 mm
C
clearance
6.5 mm
E
casing height
33.5 mm
A1
fixing holes/width
35 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
50 mm
B3
fixing holes in the middle/length
50 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
12.0 mm
Classificazioni
CNS
Object Properties:
Order Number: KWH2505AS3A -Ewellix(SKF)-LLRH-LLRHC..R-25
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.