??
Wybór modelu CAD
hydraulic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping
BESTELLNUM
item number
KWH6505AS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
65
WAGENTYP
type of carriage
R1653 (FLS)
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
40.00 mm
A
width
170.0 mm
B
length with seals
256.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
14.0 mm
C
clearance
14.0 mm
E
casing height
76.0 mm
A1
fixing holes/width
142 mm
B1
length without seals
227.0 mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
82 mm
G
hydraulic connection
G1/4
G2
fixing holes
14.5 mm
G3
fortification fron beneath with
M14
G4
Durchmesser Schraubenkopf von unten
22.0
H2
thread depth outside the middle
23.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: KWH6505AS1 -Bosch Rexroth-R16..(Kugel)-R1653 (FLS)-65
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.