??
Wybór modelu CAD
hydraulic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping
BESTELLNUM
item number
KWH5502BS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
55
WAGENTYP
type of carriage
KWVE..-B-SL
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
35.80 mm
A
width
140.0 mm
B
length with seals
199.6 mm
G1
fastening screw thread
M14
H1
thread depth in the middle
13.5 mm
C
clearance
13.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
116 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
70 mm
G
hydraulic connection
G1/8
G2
fixing holes
12.5 mm
G3
fortification fron beneath with
M12
G4
Durchmesser Schraubenkopf von unten
19.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: KWH5502BS1A -INA-TKVD(KUVE)-KWVE..-B-SL-55
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.