??
Wybór modelu CAD
hydraulic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping
BESTELLNUM
item number
KWH4501PS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SVS
GROESSE
size
45
WAGENTYP
type of carriage
SVS..C
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
52 mm
X
fastening surface/rail base without adapting plate
52.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
7400 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
45.00 mm
A
width
120.0 mm
B
length with seals
169.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
10.4 mm
C
clearance
10.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
100 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: KWH4501PS1 -THK-SVS-SVS..C-45
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.