??
Wybór modelu CAD
hydraulic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping
BESTELLNUM
item number
KWH3514AS1A
ADAPTERPLA
item number distance plate
PKW35-7
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
ABBA
SCHIENTYP
type of guide rail
BRR(BRS)
GROESSE
size
35
WAGENTYP
type of carriage
BRD..RO
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
55 mm
X
fastening surface/rail base without adapting plate
48.0 mm
T
thickness of distance plate
7.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
5700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
25.00 mm
A
width
100.0 mm
B
length with seals
137.7 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4 mm
C
clearance
8.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
82 mm
B1
length without seals
120.5 mm
B2
fixing holes/length
62 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: KWH3514AS1A -PKW35-7-ABBA-BRR(BRS)-BRD..RO-35
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.