??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH3012FS3 10
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
HIWIN
SCHIENTYP
type of guide rail
RG(QR)
GROESSE
size
30
WAGENTYP
type of carriage
RGH..CA
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
45 mm
X
fastening surface/rail base without adapting plate
45.0 mm
T
thickness of distance plate
0.0 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
17.00 mm
A
width
60.0 mm
B
length with seals
128.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
11.0 mm
C
clearance
7.0 mm
E
casing height
38.0 mm
A1
fixing holes/width
40 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
60 mm
B3
fixing holes in the middle/length
60 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
11.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
12.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH3012FS3 10-HIWIN-RG(QR)-RGH..CA-30