??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH2505AS3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
25
WAGENTYP
type of carriage
R1624 (SLH)
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
40.0 mm
T
thickness of distance plate
0.0 mm
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
1600 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
13.80 mm
A
width
48.0 mm
B
length with seals
101.8 mm
G1
fastening screw thread
M6
H1
thread depth in the middle
12.0 mm
C
clearance
6.5 mm
E
casing height
33.5 mm
A1
fixing holes/width
35 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
50 mm
B3
fixing holes in the middle/length
50 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
12.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH2505AS3 -Bosch Rexroth-R16..(Kugel)-R1624 (SLH)-25