??
CAD모델 선택
hydraulic clamping
HELP_VARIABLE
회사명
Zimmer Group
내용
KWH active hydraulic clamping with diaphragm - closed with pressure
BOM
hydraulic clamping
BESTELLNUM
item number
KWH3002BS2
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
30
WAGENTYP
type of carriage
KWVE..-B-ESC
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
19.20 mm
A
width
60.0 mm
B
length with seals
115.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
11.0 mm
C
clearance
4.0 mm
E
casing height
38.0 mm
A1
fixing holes/width
40 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
60 mm
B3
fixing holes in the middle/length
60 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
11.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
12.0 mm
분류
CNS
Object Properties:
Order Number: KWH3002BS2 -INA-TKVD(KUVE)-KWVE..-B-ESC-30
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..