??
Selezione modello CAD
hydraulic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiale
hydraulic clamping
BESTELLNUM
item number
KWH6501ES1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SRG
GROESSE
size
65
WAGENTYP
type of carriage
SRG..LC
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
44.00 mm
A
width
170.0 mm
B
length with seals
253.0 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
14.5 mm
C
clearance
11.5 mm
E
casing height
78.5 mm
A1
fixing holes/width
142 mm
B1
length without seals
227.0 mm
B2
fixing holes/length
110 mm
B3
fixing holes in the middle/length
110 mm
G
hydraulic connection
G1/4
G2
fixing holes
14.5 mm
G3
fortification fron beneath with
M14
G4
Durchmesser Schraubenkopf von unten
22.0
H2
thread depth outside the middle
22.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
Classificazioni
CNS
Object Properties:
Order Number: KWH6501ES1A -THK-SRG-SRG..LC-65
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.