??
Selezione modello CAD
hydraulic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
KWH active hydraulic clamping with diaphragm - closed with pressure
Lista materiale
hydraulic clamping
BESTELLNUM
item number
KWH5501ES3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SRG
GROESSE
size
55
WAGENTYP
type of carriage
SRG..R
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
80 mm
X
fastening surface/rail base without adapting plate
80.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
38.00 mm
A
width
100.0 mm
B
length with seals
201.2 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
19.0 mm
C
clearance
9.0 mm
E
casing height
71.0 mm
A1
fixing holes/width
75 mm
B1
length without seals
184.0 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
19.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
26.0 mm
Classificazioni
CNS
Object Properties:
Order Number: KWH5501ES3 -THK-SRG-SRG..R-55
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.