??
Choix du modèle CAO
hydraulic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Nomenclature
hydraulic clamping
BESTELLNUM
item number
KWH3005AS2A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
with
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
30
WAGENTYP
type of carriage
R1632 (SNS)
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.00 mm
A
width
60.0 mm
B
length with seals
115.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
8.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
40 mm
B1
length without seals
103.5 mm
B2
fixing holes/length
60 mm
B3
fixing holes in the middle/length
60 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
H2
thread depth outside the middle
8.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH3005AS2A -Bosch Rexroth-R16..(Kugel)-R1632 (SNS)-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.