??
Choix du modèle CAO
hydraulic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Nomenclature
hydraulic clamping
BESTELLNUM
item number
KWH2501AS1
ADAPTERPLA
item number distance plate
PKW25-4
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSR
GROESSE
size
25
WAGENTYP
type of carriage
HSR..YR
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
40 mm
X
fastening surface/rail base without adapting plate
36.0 mm
T
thickness of distance plate
4.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
2200 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
15.60 mm
A
width
70.0 mm
B
length with seals
116.0 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
5.8 mm
C
clearance
6.5 mm
E
casing height
29.5 mm
A1
fixing holes/width
57 mm
B1
length without seals
92.0 mm
B2
fixing holes/length
45 mm
B3
fixing holes in the middle/length
45 mm
G
hydraulic connection
G1/8
G2
fixing holes
6.8 mm
G3
fortification fron beneath with
M6
G4
Durchmesser Schraubenkopf von unten
10.4
H2
thread depth outside the middle
9.0 mm
L1
hydraulic connection horizontal
10.0 mm
L2
hydraulic connection vertical
9.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH2501AS1 -PKW25-4-THK-HSR-HSR..YR-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.