??
CAD模型选择
hydraulic clamping and braking element
HELP_VARIABLE
公司
Zimmer Group
描述
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
明细表
hydraulic clamping and braking element
BESTELLNUM
item number
KBH8501BS1A
ADAPTERPLA
item number distance plate
PKW85-8
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
NR
GROESSE
size
85
WAGENTYP
type of Carriage
NR..LB
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
82.0 mm
T
thickness of distance plate
8.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
85.00 mm
A
width
165 mm
B
length with seals
201.2 mm
BMAX
max. length
201.2 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
19.0 mm
C
clearance
14.0 mm
E
casing height
68.0 mm
A1
fixing holes/width
140 mm
A2
fixing holes/width
40 mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
19.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
16.0 mm
B1
length without seals
192.0
分类
CNS
Object Properties:
Order Number: KBH8501BS1A-PKW85-8-THKNR-NR..LB-85
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.