??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4501PS1A
ADAPTERPLA
item number distance plate
PKW45-18
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
SVS
GROESSE
size
45
WAGENTYP
type of Carriage
SVS..LRH
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
52.0 mm
T
thickness of distance plate
18.0 mm
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
7400 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
45.00 mm
A
width
120 mm
B
length with seals
169.0 mm
BMAX
max. length
169.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
10.4 mm
C
clearance
10.0 mm
E
casing height
42.0 mm
A1
fixing holes/width
100 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
B1
length without seals
163.0
Classifications
CNS
Object Properties:
Order Number: KBH4501PS1A-PKW45-18-THKSVS-SVS..LRH-45