??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3010BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
30
WAGENTYP
type of Carriage
LRXC
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
42 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
17.60 mm
A
width
90 mm
B
length with seals
118.1 mm
BMAX
max. length
111.5 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
6.5 mm
E
casing height
35.5 mm
A1
fixing holes/width
72 mm
A2
fixing holes/width
mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
B1
length without seals
111.5
Classifications
CNS
Object Properties:
Order Number: KBH3010BS1-IKOLRX(MX)-LRXC-30