??
Wybór modelu CAD
hydraulic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4503AS3
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
Thomson
SCHIENTYP
type of Rail
522
GROESSE
size
45
WAGENTYP
type of Carriage
512..D
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
7400 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
29.00 mm
A
width
86 mm
B
length with seals
184.0 mm
BMAX
max. length
163.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
18.0 mm
C
clearance
10.0 mm
E
casing height
60.0 mm
A1
fixing holes/width
60 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
24.0 mm
B1
length without seals
163.0
Klasyfikacje
CNS
Object Properties:
Order Number: KBH4503AS3-Thomson522-512..D-45
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.