??
Wybór modelu CAD
hydraulic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3504BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
LH(L1H)
GROESSE
size
35
WAGENTYP
type of Carriage
LAH..FLZ
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
48.0 mm
T
thickness of distance plate
mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
5700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from above
OW
Clamping width
34.00 mm
A
width
100 mm
B
length with seals
145.0 mm
BMAX
max. length
128.5 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4 mm
C
clearance
8.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
82 mm
A2
fixing holes/width
mm
B2
fixing holes/length
62 mm
B3
fixing holes in the middle/length
62 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
B1
length without seals
128.5
Klasyfikacje
CNS
Object Properties:
Order Number: KBH3504BS1-NSKLH(L1H)-LAH..FLZ-35
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.