??
Wybór modelu CAD
hydraulic clamping and braking element
HELP_VARIABLE
Firma
Zimmer Group
Opis
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista materiałowa
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3012ES1
ADAPTERPLA
item number distance plate
PKW30-3
ENDDVIS
with/without seals
without
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
HG(QH)
GROESSE
size
30
WAGENTYP
type of Carriage
HGH..HA
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
45 mm
X
fastening surface/rail base without adapting plate
42.0 mm
T
thickness of distance plate
3.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
A
width
90 mm
B
length with seals
121.1 mm
BMAX
max. length
111.5 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
A2
fixing holes/width
mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
44 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
B1
length without seals
111.5
Klasyfikacje
CNS
Object Properties:
Order Number: KBH3012ES1-PKW30-3-HIWINHG(QH)-HGH..HA-30
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.