??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH5503AS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Thomson
SCHIENTYP
type of Rail
522
GROESSE
size
55
WAGENTYP
type of Carriage
512..D
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
80 mm
X
fastening surface/rail base without adapting plate
80.0 mm
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
13700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
35.00 mm
A
width
100 mm
B
length with seals
215.0 mm
BMAX
max. length
215.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
19.0 mm
C
clearance
13.0 mm
E
casing height
67.0 mm
A1
fixing holes/width
75 mm
A2
fixing holes/width
mm
B2
fixing holes/length
95 mm
B3
fixing holes in the middle/length
95 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
19.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
26.0 mm
B1
length without seals
192.0
Classifications
CNS
Object Properties:
Order Number: KBH5503AS3A-Thomson522-512..D-55