KBH3510AS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LWH(MH)
GROESSE
size
35
WAGENTYP
type of Carriage
LWHTG
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
48 mm
X
fastening surface/rail base without adapting plate
48.0 mm
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
5700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
34.00 mm
A
width
100 mm
B
length with seals
145.0 mm
BMAX
max. length
145.0 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
6.4 mm
C
clearance
8.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
82 mm
A2
fixing holes/width
mm
B2
fixing holes/length
62 mm
B3
fixing holes in the middle/length
62 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
12.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
12.0 mm
B1
length without seals
128.5
Classifications
CNS
Object Properties:
Order Number: KBH3510AS1A-IKOLWH(MH)-LWHTG-35