??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3504FS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
NSK
SCHIENTYP
type of Rail
RA(R1A)
GROESSE
size
35
WAGENTYP
type of Carriage
RAA..BN
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
55 mm
X
fastening surface/rail base without adapting plate
55.0 mm
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
3500 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
21.40 mm
A
width
70 mm
B
length with seals
135.4 mm
BMAX
max. length
135.4 mm
G1
fastening screw thread
M8
H1
thread depth in the middle
13.0 mm
C
clearance
6.5 mm
E
casing height
48.5 mm
A1
fixing holes/width
50 mm
A2
fixing holes/width
mm
B2
fixing holes/length
72 mm
B3
fixing holes in the middle/length
72 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
13.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
18.0 mm
B1
length without seals
128.5
Classifications
CNS
Object Properties:
Order Number: KBH3504FS3A-NSKRA(R1A)-RAA..BN-35