??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH12505BS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R18..(roller)
GROESSE
size
125
WAGENTYP
type of Carriage
R1863 (FLS)
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
160 mm
X
fastening surface/rail base without adapting plate
160.0 mm
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
46000 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
71.50 mm
A
width
320 mm
B
length with seals
245.0 mm
BMAX
max. length
245.0 mm
G1
fastening screw thread
M27
H1
thread depth in the middle
29.0 mm
C
clearance
25.0 mm
E
casing height
135.0 mm
A1
fixing holes/width
270 mm
A2
fixing holes/width
mm
B2
fixing holes/length
102 mm
B3
fixing holes in the middle/length
102 mm
G
hydraulic connection
G1/4
G2
fixing holes
24 mm
G3
fortification fron beneath with
M24
G4
Durchmesser Schraubenkopf von unten
36.0
H2
thread depth outside the middle
45.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
50.0 mm
B1
length without seals
235.0
Classifications
CNS
Object Properties:
Order Number: KBH12505BS1A-Bosch RexrothR18..(Rolle)-R1863 (FLS)-125