??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH10001ES1A
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
34000 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
65.60 mm
A
width
250 mm
B
length with seals
230.0 mm
BMAX
max. length
230.0 mm
G1
fastening screw thread
M20
H1
thread depth in the middle
17.5 mm
C
clearance
mm
E
casing height
105.0 mm
A1
fixing holes/width
200 mm
A2
fixing holes/width
mm
B2
fixing holes/length
150 mm
B3
fixing holes in the middle/length
150 mm
G
hydraulic connection
G1/4
G2
fixing holes
17.5 mm
G3
fortification fron beneath with
M16
G4
Durchmesser Schraubenkopf von unten
26.0
H2
thread depth outside the middle
30.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
208.0
Classifications
CNS
Object Properties:
Order Number: KBH10001ES1A