??
CAD모델 선택
hydraulic clamping and braking element
HELP_VARIABLE
회사명
Zimmer Group
내용
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
BOM
hydraulic clamping and braking element
BESTELLNUM
item number
KBH3014GS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
PMI
SCHIENTYP
type of Rail
MSA
GROESSE
size
30
WAGENTYP
type of Carriage
MSA..A
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
42 mm
X
fastening surface/rail base without adapting plate
42.0 mm
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
3000 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
18.60 mm
A
width
90 mm
B
length with seals
119.7 mm
BMAX
max. length
119.7 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
7.0 mm
C
clearance
7.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
72 mm
A2
fixing holes/width
mm
B2
fixing holes/length
52 mm
B3
fixing holes in the middle/length
52 mm
G
hydraulic connection
G1/8
G2
fixing holes
8.6 mm
G3
fortification fron beneath with
M8
G4
Durchmesser Schraubenkopf von unten
13.5
H2
thread depth outside the middle
10.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
10.5 mm
B1
length without seals
111.5
분류
CNS
Object Properties:
Order Number: KBH3014GS1A-PMIMSA-MSA..A-30
REACH 인증서: Yes
RoHS 인증서: Yes
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
3D
치수도
2D
미리보기가 더 이상 부품 구성을 나타내지 않습니다..새 미리보기를 생성해야합니다..