??
Selección de modelo CAD
hydraulic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping and braking element
BESTELLNUM
item number
KBH6510BS3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
65
WAGENTYP
type of Carriage
LRXD
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
90 mm
X
fastening surface/rail base without adapting plate
90.0 mm
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
22700 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
40.00 mm
A
width
126 mm
B
length with seals
246.2 mm
BMAX
max. length
246.2 mm
G1
fastening screw thread
M16
H1
thread depth in the middle
21.0 mm
C
clearance
12.0 mm
E
casing height
78.0 mm
A1
fixing holes/width
76 mm
A2
fixing holes/width
mm
B2
fixing holes/length
120 mm
B3
fixing holes in the middle/length
120 mm
G
hydraulic connection
G1/4
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
21.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
235.0
Clasificaciones
CNS
Object Properties:
Order Number: KBH6510BS3A-IKOLRX(MX)-LRXD-65