??
Selección de modelo CAD
hydraulic clamping and braking element
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Lista de materiales
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4510BS1A without cover tape
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
IKO
SCHIENTYP
type of Rail
LRX(MX)
GROESSE
size
45
WAGENTYP
type of Carriage
MXG
ABDECKBAND
cover strip usable
no
D
fastening surface/rail base
60 mm
X
fastening surface/rail base without adapting plate
60.0 mm
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
9900 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
28.00 mm
A
width
120 mm
B
length with seals
173.0 mm
BMAX
max. length
173.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
11.9 mm
C
clearance
10.0 mm
E
casing height
50.0 mm
A1
fixing holes/width
100 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
B1
length without seals
163.0
Clasificaciones
CNS
Object Properties:
Order Number: KBH4510BS1A-IKOLRX(MX)-MXG-45