??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH8501AS1A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
HSR
GROESSE
size
85
WAGENTYP
type of Carriage
HSR..CB
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
110 mm
X
fastening surface/rail base without adapting plate
110.0 mm
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
27400 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
57.00 mm
A
width
215 mm
B
length with seals
210.0 mm
BMAX
max. length
210.0 mm
G1
fastening screw thread
M20
H1
thread depth in the middle
19.8 mm
C
clearance
16.0 mm
E
casing height
94.0 mm
A1
fixing holes/width
185 mm
A2
fixing holes/width
mm
B2
fixing holes/length
140 mm
B3
fixing holes in the middle/length
140 mm
G
hydraulic connection
G1/4
G2
fixing holes
17.5 mm
G3
fortification fron beneath with
M16
G4
Durchmesser Schraubenkopf von unten
26.0
H2
thread depth outside the middle
35.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
20.0 mm
B1
length without seals
192.0
Classifications
CNS
Object Properties:
Order Number: KBH8501AS1A-THKHSR-HSR..CB-85