??
CAD model selection
hydraulic clamping and braking element
HELP_VARIABLE
Company
Zimmer Group
Description
KBH active hydraulic clamping and braking element with diaphragm - closed with pressure
Bill of material
hydraulic clamping and braking element
BESTELLNUM
item number
KBH4514ES3A
ADAPTERPLA
item number distance plate
ENDDVIS
with/without seals
with
SCHIENHERS
rail manufacturer
PMI
SCHIENTYP
type of Rail
MSR
GROESSE
size
45
WAGENTYP
type of Carriage
MSR..S
ABDECKBAND
cover strip usable
yes
D
fastening surface/rail base
70 mm
X
fastening surface/rail base without adapting plate
70.0 mm
T
thickness of distance plate
0.0 mm
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
7400 N
BDRUCK
operating pressure
100 bar
BDRUCKMAX
max. operating pressure
110 bar
RICHT
installation way
from front
OW
Clamping width
31.60 mm
A
width
86 mm
B
length with seals
181.2 mm
BMAX
max. length
181.2 mm
G1
fastening screw thread
M10
H1
thread depth in the middle
18.0 mm
C
clearance
8.0 mm
E
casing height
62.0 mm
A1
fixing holes/width
60 mm
A2
fixing holes/width
mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
80 mm
G
hydraulic connection
G1/8
G2
fixing holes
mm
G3
fortification fron beneath with
G4
Durchmesser Schraubenkopf von unten
0.0
H2
thread depth outside the middle
18.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
24.0 mm
B1
length without seals
163.0
Classifications
CNS
Object Properties:
Order Number: KBH4514ES3A-PMIMSR-MSR..S-45