??
CAD model selection
HKR5000A manuel clamping
HELP_VARIABLE
Company
Zimmer Group
Description
HKR manual clamping (for round-shaft guides) - with clampimg lever
Bill of material
HKR5000A manuel clamping
BESTELLNUM
item number clamping element
HKR5000A
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
size of shaft
50 mm
HALTEKRAFT
holding force
2000 N
HALTEMOMENT
static holding torque
50.0 N*m
RICHT
installation way
from above
OW
Clamping width
50 mm
E
casing height
58.0 mm
A
width
132.0 mm
B
casing length
76.0 mm
B1
fixing holes/length
12.0 mm
B2
clampimg lever axis/casing side back
46.0 mm
G1
fastening screw thread
M16
H
depth of fastening screw thread
22.0 mm
G2
fixing holes
14.5 mm
G4
Durchmesser Schraubenkopf von unten
21.5
X
shaft center / fixing surface
50.0 mm
ANZUGSMOMENT
fastening torque
17 Nm
H1
clampimg lever axis/casing bottom
39.5 mm
A1
mounting holes/width
108.0 mm
L
clampimg lever length
95.0 mm
A2
clampimg lever unreleased
56.5 mm
A3
clampimg lever released
61.5 mm
X1
ausgerastet plus
5.0 mm
Classifications
CNS
Object Properties:
Order Number: HKR5000A