??
CAD模型选择
Manuelles Klemmelement
HELP_VARIABLE
公司
Zimmer Group
描述
HK manual clamping - with clampimg lever
明细表
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3501A
ADAPTERPLA
item number distance plate
PMK35-7
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Rodriguez
SCHIENTYP
type of Rail
BR
GROESSE
size
35 mm
WAGENTYP
type of Carriage
BRH..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
55.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
7.0 mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
27.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
分类
CNS
Object Properties:
Order Number: HK3501A-PMK35-7-RodriguezBR-BRH..B-35
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.