??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2505KB
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
Bosch Rexroth
SCHIENTYP
type of Rail
R16..(ball wide)
GROESSE
size
25 mm
WAGENTYP
type of Carriage
R1672 (CNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from front
OW
Clamping width
59.80 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
35.0
A
width
120.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
11.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
35.0 mm
E
casing height
30.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
7.0 mm
A1
fixing holes / width
50.0 mm
B1
fixing holes / length
25.0 mm
H1
clampimg lever axis/casing bottom
23.2 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
38.5 mm
A2
clampimg lever released
41.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2505KB-Bosch RexrothR167..(Kugel breit)-R1672 (CNS)-25