??
CAD模型选择
Manuelles Klemmelement
HELP_VARIABLE
公司
Zimmer Group
描述
HK manual clamping - with clampimg lever
明细表
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2003BM
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
Schneeberger
SCHIENTYP
type of Rail
BM
GROESSE
size
20 mm
WAGENTYP
type of Carriage
BMW..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
30.0
A
width
60.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
23.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
5 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
17.5 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
分类
CNS
Object Properties:
Order Number: HK2003BM-SchneebergerBM-BMW..C-20
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.