??
Wybór modelu CAD
Manuelles Klemmelement
HELP_VARIABLE
Firma
Zimmer Group
Opis
HK manual clamping - with clampimg lever
Lista materiałowa
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3001A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
THK
SCHIENTYP
type of Rail
NRS
GROESSE
size
30 mm
WAGENTYP
type of Carriage
NRS..R
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
29.40 mm
OWM
Clamping width min.
28.00 mm
D
fastening surface/rail base
38.0
A
width
90.0 mm
B
length
39.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
38.0 mm
E
casing height
32.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
8.5 mm
A1
fixing holes / width
22.0 mm
B1
fixing holes / length
22.0 mm
H1
clampimg lever axis/casing bottom
23.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: HK3001A-THKNRS-NRS..R-30
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.