??
Wybór modelu CAD
Manuelles Klemmelement
HELP_VARIABLE
Firma
Zimmer Group
Opis
HK manual clamping - with clampimg lever
Lista materiałowa
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2101B
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
HIWIN
SCHIENTYP
type of Rail
WE(QW)
GROESSE
size
21 mm
WAGENTYP
type of Carriage
QWH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
37.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
21.0
A
width
77.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
21.0 mm
E
casing height
18.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
4 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
12.5 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: HK2101B-HIWINWE(QW)-QWH..CA-21
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.