??
Wybór modelu CAD
Manuelles Klemmelement
HELP_VARIABLE
Firma
Zimmer Group
Opis
HK manual clamping - with clampimg lever
Lista materiałowa
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2005F
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
Bosch Rexroth
SCHIENTYP
type of Rail
R20..(ball resist)
GROESSE
size
20 mm
WAGENTYP
type of Carriage
R2032
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
250
RICHT
installation way
from front
OW
Clamping width
0.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
30.0
A
width
44.0 mm
B
length
24.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
6.0 mm
C
clearance
6.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
24.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
3 Nm
B2
fixing holes position / length
6.0 mm
A1
fixing holes / width
12.0 mm
B1
fixing holes / length
12.0 mm
H1
clampimg lever axis/casing bottom
16.0 mm
L
clampimg lever length
40.0 mm
A3
clampimg lever unreleased
4.0 mm
A2
clampimg lever released
33.3 mm
X1
Hebel ausgerastet plus
29.3 mm
Klasyfikacje
CNS
Object Properties:
Order Number: HK2005F-Bosch RexrothR20..(Kugel Resist)-R2032-20
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.