??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2001A
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
MISUMI
SCHIENTYP
type of Rail
SV
GROESSE
size
20(28) mm
WAGENTYP
type of Carriage
SXRN
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
20.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
28.0
A
width
60.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
20.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
7 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
13.0 mm
L
clampimg lever length
63.0 mm
A3
clampimg lever unreleased
38.5 mm
A2
clampimg lever released
41.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2001A-MISUMISV-SXRN-20(28)