??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1501A
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
ME
GROESSE
size
15 mm
WAGENTYP
type of Carriage
MEG
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200
RICHT
installation way
from above
OW
Clamping width
15.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
24.0
A
width
47.0 mm
B
length
24.0 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
5.0 mm
C
clearance
6.5 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
17.5 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
5 Nm
B2
fixing holes position / length
4.0 mm
A1
fixing holes / width
17.0 mm
B1
fixing holes / length
17.0 mm
H1
clampimg lever axis/casing bottom
12.5 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK1501A-IKOME-MEG-15