??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
HK manual clamping - with clampimg lever
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK4501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SBC
SCHIENTYP
type of Rail
SBG
GROESSE
size
45 mm
WAGENTYP
type of Carriage
SBG..FL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
45.60 mm
OWM
Clamping width min.
38.80 mm
D
fastening surface/rail base
60.0
A
width
120.0 mm
B
length
44.0 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
14.0 mm
C
clearance
16.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
44.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
9.0 mm
A1
fixing holes / width
26.0 mm
B1
fixing holes / length
26.0 mm
H1
clampimg lever axis/casing bottom
32.6 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK4501A-SBCSBG-SBG..FL-45
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.