??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK3501A
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
THK
SCHIENTYP
type of Rail
NRS
GROESSE
size
35 mm
WAGENTYP
type of Carriage
NRS..B
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2000
RICHT
installation way
from above
OW
Clamping width
34.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
44.0
A
width
100.0 mm
B
length
39.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
37.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
15 Nm
B2
fixing holes position / length
7.5 mm
A1
fixing holes / width
24.0 mm
B1
fixing holes / length
24.0 mm
H1
clampimg lever axis/casing bottom
27.0 mm
L
clampimg lever length
78.0 mm
A3
clampimg lever unreleased
46.5 mm
A2
clampimg lever released
50.5 mm
X1
Hebel ausgerastet plus
4.0 mm
Classifications
CNS
Object Properties:
Order Number: HK3501A-THKNRS-NRS..B-35