??
CAD model selection
hydraulic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
KWH active hydraulic clamping with diaphragm - closed with pressure
Bill of material
hydraulic clamping
BESTELLNUM
item number
KWH4505BS1
ADAPTERPLA
item number distance plate
ENDDVIS
with/without Seals
without
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
cover strip usable
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
0.0 mm
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
HALTEKRAFT
holding force
9900 N
BDRUCK
operating pressure
150 bar
BDRUCKMAX
max. operating pressure
160 bar
RICHT
installation way
from front
OW
Clamping width
25.00 mm
A
width
120.0 mm
B
length with seals
174.0 mm
G1
fastening screw thread
M12
H1
thread depth in the middle
13.5 mm
C
clearance
mm
E
casing height
51.0 mm
A1
fixing holes/width
100 mm
B1
length without seals
155.0 mm
B2
fixing holes/length
80 mm
B3
fixing holes in the middle/length
60 mm
G
hydraulic connection
G1/8
G2
fixing holes
10.5 mm
G3
fortification fron beneath with
M10
G4
Durchmesser Schraubenkopf von unten
17.0
H2
thread depth outside the middle
15.0 mm
L1
hydraulic connection horizontal
mm
L2
hydraulic connection vertical
15.0 mm
Classifications
CNS
Object Properties:
Order Number: KWH4505BS1
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.