??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
HK manual clamping - with clampimg lever
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2010B
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
SCHIENTYP
type of Rail
GROESSE
size
mm
WAGENTYP
type of Carriage
ABDECKBAND
cover strip usable
HALTEKRAFT
holding force
1200
RICHT
installation way
from front
OW
Clamping width
12.80 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
A
width
60.0 mm
B
length
24.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
6.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
23.0 mm
T
thickness of distance plate
mm
ANZUGSMOMENT
fastening torque
5 Nm
B2
fixing holes position / length
4.5 mm
A1
fixing holes / width
15.0 mm
B1
fixing holes / length
15.0 mm
H1
clampimg lever axis/casing bottom
17.5 mm
L
clampimg lever length
44.0 mm
A3
clampimg lever unreleased
30.5 mm
A2
clampimg lever released
33.5 mm
X1
Hebel ausgerastet plus
3.0 mm
Classifications
CNS
Object Properties:
Order Number: HK2010B
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.